REIKU® PAREB - Tubings for cable protection simple version

BN 22624
Product image of REIKU® PAREB - Tubings for cable protection simple version
  1. Product image of REIKU® PAREB - Tubings for cable protection simple version
  2. Technical drawing with dimensions of REIKU® PAREB - Tubings for cable protection simple version
Overlay

1

/2
Product image of REIKU® PAREB - Tubings for cable protection simple version
  • Product image of REIKU® PAREB - Tubings for cable protection simple version
  • Technical drawing with dimensions of REIKU® PAREB - Tubings for cable protection simple version

REIKU® PAREB - Tubings for cable protection simple version

BN 22624
Brand
REIKU®
Brandtype
PAREB
Material
Polyamide
Material type
PA 6
Color
black
Product application features

Description

Product features

  • Light quality
  • Reversed bending strength: good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 2 Joule at -18 °C, >15 Joule at room temperature
  • Temperature range: -40 °C ... +105 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %.

Variants