REIKU® PARRB - Tubings for cable protection highly flexible version

BN 22631
Overlay

1

/2

REIKU® PARRB - Tubings for cable protection highly flexible version

BN 22631
Brand
REIKU®
Brandtype
PARRB
Material
Polyamide
Material type
PA 12
Color
black

Description

Product features

  • Medium quality, robot tubings
  • Reversed bending strength very good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 5 Joule at -18 °C, >5 Joule at room temperature
  • Temperature range dynamic: -30 °C ... +85 °C
  • Temperature range static: -50 °C ... +140 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %.

Variants