REIKU® PA RTB - Tubings for cable protection two parts and closable

BN 22638
Overlay

1

/2

REIKU® PA RTB - Tubings for cable protection two parts and closable

BN 22638
Brand
REIKU®
Brandtype
PA RTB
Material
Polyamide
Material execution
PA 6
Color
black

Description

Product features

  • Flexible quality

  • Reversed bending strength: good

  • Temperature range: -40 °C ... +120 °C (+150 °C short-term)

  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil

  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %

Variants