REIKU® PPRTB - Tubings for cable protection two parts and closable

BN 22639
Product image of REIKU® PPRTB - Tubings for cable protection two parts and closable
  1. Product image of REIKU® PPRTB - Tubings for cable protection two parts and closable
  2. Technical drawing with dimensions of REIKU® PPRTB - Tubings for cable protection two parts and closable
Overlay

1

/2
Product image of REIKU® PPRTB - Tubings for cable protection two parts and closable
  • Product image of REIKU® PPRTB - Tubings for cable protection two parts and closable
  • Technical drawing with dimensions of REIKU® PPRTB - Tubings for cable protection two parts and closable

REIKU® PPRTB - Tubings for cable protection two parts and closable

BN 22639
Brand
REIKU®
Brandtype
PPRTB
Material
Polypropylene
Color
black

Description

Product features

  • Flexible quality
  • Reversed bending strength: satisfactory
  • Temperature range: -40 °C ... +135 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Variants