ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF

BN 54307
Product image of ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF
  1. Product image of ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF
  2. Technical drawing with dimensions of ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF
Overlay

1

/2
Product image of ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF
  • Product image of ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF
  • Technical drawing with dimensions of ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF

ELESA® RE.F8 - Castors turning plate bracket, with brake, SBF

BN 54307
Brandtype
RE.F8
Brand
ELESA®
Material
Stainless steel
Material number
1.4301

Description

Product features

  • Wheel centre body: Polyamide (PA)
  • Hub with pass-through hole

Further documentation: RE.F8-SST-N

Variants