ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL

BN 54309
Product image of ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL
  1. Product image of ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL
  2. Technical drawing with dimensions of ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL
Overlay

1

/2
Product image of ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL
  • Product image of ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL
  • Technical drawing with dimensions of ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL

ELESA® RE.F8 - Castors turning plate bracket and centre pass-through hole, without brake, FBL

BN 54309
Brandtype
RE.F8
Brand
ELESA®
Material
Stainless steel
Material number
1.4301

Description

Product features

  • Wheel centre body: Polyamide (PA)
  • Hub with pass-through hole

Further documentation: RE.F8-SST-N

Variants