TENTE Agila 2477PJO - Swivel castors with total lock with plate fitting

BN 52784
Overlay

1

/2

TENTE Agila 2477PJO - Swivel castors with total lock with plate fitting

BN 52784
Standard
EN 12530
Brandtype
Agila 2477PJO
Brand
TENTE
Material
Steel
Surface
zinc plated

Description

Product features

  • Tail end of castor, Housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technische Informationen: 2477PJO075P40 / 2477PJO100P50 / 2477PJO125P50 / 2477PJO150P50

Variants