TENTE Agila 2478PJO - Fixed castors with plate fitting

BN 52786
Overlay

1

/2

TENTE Agila 2478PJO - Fixed castors with plate fitting

BN 52786
Standard
EN 12530
Brandtype
Agila 2478PJO
Brand
TENTE
Material
Steel
Surface
zinc plated

Description

Product features

  • Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longside of plate 90° off track
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technische Informationen: 2478PJO075P60 (67x60) / 2478PJO100P50 / 2478PJO125P50 / 2478PJO150P50

Variants