KATO® 2TN - Wire threaded inserts tangfree with free running thread

BN 37972
Overlay

1

/3

KATO® 2TN - Wire threaded inserts tangfree with free running thread

BN 37972
Brand
KATO®
Brandtype
2TN
Material
Stainless steel
Material type
1.4301
Color
colorless

Assembly

1. Drill the hole.

2. Cut the thread

3. Check the tapped thread

4. Install the threaded insert

5. Final check

Image 1: View from below of insert installation

The spring hook in the installation tool engages in the driver groove A to install the threaded insert without tang.The tapered ends of the insert allow it to be screwed into the prepared thread without difficulty.

Image 2: View of the installation tool releasing from the insert B.

On reversing direction of rotation, the driver hook C disengages and slides back into the installation tool.

Variants