Direct Assembly Screws

EVO PT® Self-Tapping Screws for Thermoplastics

The EJOT EVO PT® is the ideal screw for direct assembly into all types of thermoplastics. Combining high process safety and a consistent installation torque, this fastener offers solid assembly processes and a high standardization potential.

Overlay
Two people discussing design of a fastener.
Two EVO PT self-tapping screws for thermoplastics on light grey background with the EJOT logo in the top right corner.

The EVO PT® is the evolutionary advancement of the EJOT PT® and Delta PT® self-tapping screws for plastics. Its innovative thread forming process results in an installation torque during the screw-in process that is virtually independent of the installation depth. Thus, a uniform tightening torque can be used in production even with different screw lengths.

Reliable Positioning for a Consistent Assembly Process

The special lead-in thread at the tip of the EVO PT® enables automatic centering of the screw in the pre-hole. This ensures a reliable assembly process and helps with hole position tolerances or misaligned components. In addition, the lead-in thread creates an even load on the thread flanks and a uniform stress distribution under the screw head when assembled.

EVO PT® Features

  • High assembly reliability
  • High vibration resistance
  • High self-locking capability and tensile strength
  • Tightening torque independent of screw-in depth
  • Automatic self-alignment
  • Compensation for hole position tolerances
  • Releasable connection
  • EVO CALC® digital prognosis program for preliminary design available

EJOT® and EVO PT® are registered trademarks of EJOT SE & Co. KG.