Direct Assembly Screws

SPAX® Screws 

SPAX® offers screws for diverse indoor and outdoor applications, as well as timber construction and window systems.

Go to eShop
Overlay
Two people discussing design of a fastener.
An ensemble of different types of Spax screws for indoor and outdoor applications, wood as well as window systems.

SPAX® screws are widely used in both indoor and outdoor applications. They are also a reliable fastening element in timber construction and window systems. That is why craftsmen, DIY enthusiasts, architects, and industry in general trust in SPAX’s innovative fasteners for their projects.  

SPAX® Screws Overview

Indoor Screws 

A Spax direct assembly screw on a white background.

The main indoor applications for SPAX® screws include floors, ceilings, walls, furniture, stairs, kitchens, and bathrooms. Almost all indoor fastening elements involve MDF boards, rear panels, wooden components, or metal fittings.   

One of the famous special versions, SPAX-M, is particularly powerful for assembly in MDF boards (medium-density fiberboards). The SPAX flange screw with cross recess has a higher torque without damaging or deforming the material – another ideal solution used for hardboard.  

Features:  

  • Easy installation without pre-drilling  
  • Precise positioning with SPAX 4CUT tip and SPAX CUT
  • Timesaving, especially with hardwood  
  • Corrosion protection available with WIROX (bright zinc coating, Cr6-free) and YELLOX (yellow zinc coating, Cr6-free) 

Overlay
A Spax direct assembly screw on a white background.

Outdoor Screws

Outdoor application SPAX stainless steel screw on a white background.

In outdoor areas, SPAX® screws are primarily used for decking, paths and walkways, façades, pergolas, and fences. For weather resistance, we always recommend SPAX® stainless steel screws (A2 or A4) in these types of applications.  

Features:  

  • Easy installation without pre-drilling  
  • Precise positioning with SPAX 4CUT tip and SPAX CUT tip  
  • Special fixing thread ensures a secure and long-lasting connection  
  • Suitable for both visible and non-visible screw connections  

Overlay
Outdoor application SPAX stainless steel screw on a white background.

Timber Screws 

A timber construction SPAX® screw on a white background.

For timber construction such as carports, balconies, rafter insulation, roof trusses, and cross-bracing, SPAX® stainless steel screws and SPAX screws with WIROX coating are reliable solutions to prevent corrosion. Regardless of the type of SPAX® product, the quality and performance of the connection is guaranteed.  

Features:  

  • Maximum corrosion protection thanks to WIROX coating or stainless steel  
  • Washer head screw with higher tightening torque and greater spacing between individual screws  
  • Ideal choice for frames and narrow wood sections  
  • SPAX threaded rods eliminate the need for glue  

Overlay
A timber construction SPAX® screw on a white background.

Screws for Window Installation

SPAX® FEX series for window manufacturing

The SPAX® FEX series is known for its high performance in window manufacturing. It includes self-drilling frame screws, self-tapping screws, combination screws, coupling screws, and fitting screws for both PVC and timber profiles.   In addition to these products, the SPAX frame anchor is another top-quality option for windows and door frames. This plug-free fastening solution is suitable not only for plastic and timber frames, but also for connecting PVC frame profiles. 

Features:  

  • Complete range for window manufacturing  
  • Precise installation while reducing splicing of wood  
  • Cylindrical head for wooden frames and flat countersunk head with plastic cover caps for plastic frames  

Overlay
SPAX® FEX series for window manufacturing