Hawke® Products Overview
Cable Glands

Hawke® safety cable glands feature specially designed clamping and sealing elements. For heavy industry or extreme weather conditions, we recommend their ToughMate cable glands, which are easy to assemble and provide extreme strength – the key to increase your productivity in safety installations. Hawke® cable glands are particularly suitable for hazardous areas or the oil and gas industry.
Features:
- Safe for any application environment
- Quick and easy installation
- Available in brass, nickel-plated brass, 316 stainless steel or aluminum
- For indoor and outdoor use
Enclosures

You need a high-quality electrical enclosure suitable for industrial and hazardous environments? Hawke® offers the right solution for any application – tailored to your needs, space-saving thanks to their innovative design, slanted enclosure lids, and separate sides. Like their cable glands, Hawke® enclosures are particularly suited for the oil and gas industry.
Features:
- Faster installation
- Easy inspection thanks to the unique housing design
- Complies with international industrial standards
- Meets additional requirements, such as corrosion resistance, multiple lid fastening, sealing and more
Connectors

These multi-pin connectors made of stainless steel or brass are well suited for use in gas-hazardous environments where explosions can occur on the production line or in the workshop. Ensure a safe and quick connection and reduce installation time with Hawke®.
Features:
- Short-circuit tested
- Unique mechanical connection system prevents cross-connections
- Waterproof
- Reliable low-resistance connections
- Optional retrofit flange