Securing and Anti-Loosening

Spiralock® Self-Locking Thread Technology

Spiralock® self-locking thread technology reliably prevents the loosening of bolted joints. Withstand high vibration forces while still using conventional threaded bolts.

Go to eShop
Overlay
Two people discussing design of a fastener.
An ensemble of different fastening elements with Spiralock thread-locking technology on light grey background.

Spiralock® is a self-locking female thread form with a unique 30° wedge ramp at the root of the thread. This unidirectional locking feature is compatible with standard 60° male thread fasteners.

For more than three decades, various industries have been relying on Spiralock® when critical and highly stressed threaded connections are required. Spiralock® offers a broad line of products for a wide range of applications, including fasteners, cutting tools, and thread gauges.

Spiralock® Products Overview

Hexagon Flange Nuts – Metric

Stanley Spiralock hex flange nuts drawing

Standard Spiralock® nuts are strength class 10 and compatible with 4g, 6g, and MJ class standards. They conform to IFI standards in their sizes. The standard coating is clear zinc chromate. Other nut types, coatings, and materials are available upon request.

Overlay
Stanley Spiralock hex flange nuts drawing

Hexagon Flange Nuts – Inch

Stanley Spiralock hex flange nuts drawing

Standard Spiralock® nuts conform to SAE Grade 8 and are compatible with 2A, 3A, and UNJ Class standards. They conform in size to IFI standards. The standard coating is clear zinc chromate. Other nut types, coatings, and materials are available upon request.

Overlay
Stanley Spiralock hex flange nuts drawing

Spiralock® Tools

Seven various Stanley Spiralock tools on a white background.

We also offer a wide range of Spiralock® tools such as taps, inserts, thread gauges, and thread milling cutters. Contact us to find the right tool for your challenges and applications.

Overlay
Seven various Stanley Spiralock tools on a white background.

Applications

  • Heavy industry
  • Aerospace
  • Defense
  • Construction
  • Medical
  • Railway
  • Renewables

Features

  • Self-centering
  • Free-spinning design
  • Wedge ramps create positive lock
  • Fully reusable
Different types of securing and anti-loosening elements for fastening

Secure Fastening Connections

Securing and Anti-Loosening Technology

Find out more about securing and anti-loosening technology at Bossard and get an overview of our brand portfolio.

Learn more