FASTEKS® FTI Threaded Inserts Product Overview
Design 1: Threaded Inserts with Cutting Slots

- Material: Steel, case-hardened, zinc-plated, blue passivated / INOX 1.4305
- Available in M2.5, M3, M4, M5, M6, M6a, M8, M10, M12, M14, M16, and M20
Features:
- Proven standard product suitable for all applications
- 2 cutting slots, chip-forming design
- The first two threads are tapered – the insert functions like a thread cutter
- For materials with low to medium tensile strength (tends to compress slightly in harder materials)
Design 2: Threaded Inserts with Cutting Holes, Long

- Material: Case-hardened steel, zinc-plated, blue passivated / INOX 1.4305
- Available in M3, M4, M5, M6, M8, M10, M12, M14, and M16
Features:
- Further development of version 1 (with cutting slots)
- Designed for materials with higher tensile strength (does not compress)
- Thread cutting is achieved through three extremely sharp cutting holes
- The first two threads are tapered – the insert functions like a thread cutter
- Chip-forming design
Design 3: Threaded Inserts with Cutting Holes, Short

- Material: Case-hardened steel, zinc-plated, blue passivated / INOX 1.4305
- Available in M3, M4, M5, M6, M8, M10, M12, M14, and M16
Features:
- Advanced version of type 1 (with cutting slots)
- For materials with higher tensile strength (does not compress)
- Thread cutting achieved through three extremely sharp cutting holes
- The first two threads are tapered – the insert acts like a thread cutter
- Chip-forming design
Design 4: Threaded Inserts with Chip Reservoir, Long

- Material: Case-hardened steel, zinc-plated, blue passivated / INOX 1.4305
- Available in M4, M5, M6, M8, and M10
Features:
- Advanced version of type 2 (with cutting holes)
- Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
- Chip reservoir ensures a consistently clean internal thread
- No compression, suitable for materials with higher tensile strength
Design 5: Threaded Inserts with Chip Reservoir, Short

- Material: Case-hardened steel, zinc-plated, blue passivated / INOX 1.4305
- Available in M4, M5, M6, M8, and M10
Features:
- Advanced version of type 3 (with cutting holes)
- Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
- Chip reservoir ensures a consistently clean internal thread
- No compression, suitable for materials with higher tensile strength