Threaded Inserts

FILTEC® Wire Threaded Inserts

FILTEC® wire threaded inserts allow you to create high-strength threads with optimal transmission from the bolt to the nut thread.

Go to eShop
Overlay
Two people discussing design of a fastener.
Three FILTEC wire thread inserts, in silver and one pink, with spiral structure on a light grey background and FILTEC logo in the top right corner.

FILTEC® inserts are ideal for reinforcing threads in materials with low shear strength, such as aluminum or magnesium, and are therefore indispensable in industries such as mechanical and plant engineering, electronics, automotive, and aerospace. FILTEC® threaded inserts allow you to create a virtually “wear-free” thread.

Advantages of FILTEC® Threaded Inserts

  • Easy installation
  • Cost-effective
  • Ideal for repairs and maintenance
  • Wear-free and corrosion-resistant
  • Wide range of thread sizes available
Silver FILTEC metal wire thread insert with spiral structure and tang on a white background.

FILTEC+® Wire Threaded Inserts

The standard FILTEC+® threaded insert simplifies installation for the user significantly. Thanks to its optimized design, installing the insert is as easy as installing a screw. A simple setting spindle is all that is needed for assembly.

  • Thread: metric, UNC, UNF
  • Various thread lengths available
  • Material: Stainless steel 1.4301
  • Additional versions and thread sizes available upon request

A pink LOCKFIL metal wire thread insert with spiral structure and tang on a white background.

LOCKFIL+® Wire Threaded Inserts, Self-Locking

This special wire thread insert features one or more polygonal threads that apply pressure to the flanks of the installed screw. It is particularly suitable for applications subject to alternating loads or vibrations. This eliminates the need for additional screw locks.

  • Thread: metric, UNC, UNF
  • Various thread lengths available
  • Pink-colored
  • Material: Stainless steel 1.4301
  • Other versions and thread sizes available upon request