Threaded Inserts

PEM® CastSert™: Press-in Threaded Inserts

The PEM® 300 Series Stainless Steel CASTSERT™ inserts provide strong, durable metal threads in soft metals and die-cast alloys. They are ideal for castings and soft materials HRB 70 / HB 125 or less.

Go to eShop
Overlay
Two people discussing design of a fastener.
Two different sized PEM CastSert press-in threaded inserts on light grey background with the blue PEM logo in the top right corner.

Installation Process of PEM® CastSert™ Inserts

The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods like helical inserts.

PS | PEM CastSert

YouTube Consent Required

This video is hosted by YouTube and requires Marketing Cookies to be accepted. Please accept Marketing Cookies to view the content.

PEM® Stainless Steel CastSert™ inserts provide strong, durable metal threads in extruded aluminum, die-cast magnesium, and die-cast aluminum.

Benefits of PEM® CastSert™ Press-in Threaded Inserts

Benefits

Simple Installation

by pressing the inserts into drilled holes or as-cast holes with low draft angle.

Benefits

PEM® CastSert™ inserts can be installed with a standard press at any time during the production process.

Benefits

Up to 80%

process cost savings

Benefits

In comparison with coil inserts or thread tapping, up to 80% of process costs can be saved with PEM® CastSert™ threaded inserts.

Benefits

High-Strength

PEM® CastSert™ press-in threaded inserts provide high torque-out strength.

Benefits

A 12.9 bolt breaks before the CastSert™ insert spins. In addition, they are made from stainless steel for hardness and corrosion resistance.

Benefits

Flush & Chipless

installation

Benefits

CastSert™ inserts are designed for flush installation. There are no loose chip concerns from tapping a brittle material nor broken tangs to remove.

Download More Information

Thumbnail Factsheet PEM CastSert

PEM® CastSert™ Factsheet

Download more information about PEM® CastSert™ press-in threaded inserts in our factsheet.

266 KB | pdf