Threaded Inserts 

TAPPEX® Threaded Inserts 

TAPPEX® threaded inserts create precise, robust nut threads in workpieces made from plastics, wood, light-metal alloys, and composite materials. 

Four different types of Tappex threaded inserts, including brass inserts and steel threaded inserts.
Go to eShop
Overlay
Two people discussing design of a fastener.

With their versatile range of threaded inserts, TAPPEX® offers cost-effective solutions for diverse applications. Their inserts made from brass, steel, or stainless steel are used in diverse materials across many industries.  

Advantages of TAPPEX® Threaded Inserts  

  • Create a high-strength thread in plastic, wood, or composite materials  
  • Wear-free and anti-corrosion  
  • Allow repeated tightening and loosening of bolted fastenings  
  • Versatile  
  • Various installation possibilities  

Overview of TAPPEX® Threaded Inserts

TRISERT® Screw-In Threaded Inserts

A brass Tappex Trisert threaded insert on white background

TRISERT® self-tapping threaded inserts guarantee a clean, chip-free inner thread. A unique advantage of the thread inserts without heads is that they can be used on both sides.  

  • Thread sizes: M2, M2.5, M3, M3.5, M4, M5, M6, M8, and M10  
  • Model: with and without head  
  • Installation: screw-in  
  • Material: brass  

Overlay
A brass Tappex Trisert threaded insert on white background

TRISERT-3® Screw-In Steel Threaded Inserts for Light Alloys and Plastic 

A Tappex Trisert steel threaded insert on white background

TRISERT-3® self-tapping threaded inserts fulfill the most demanding requirements, making them ideal for medical and life science applications or the marine or food industries.  

  • Thread sizes: M3, M4, M5, M6, M8, and M10  
  • Model: with small head  
  • Installation: screw-in  
  • Material: steel, stainless steel 303 comparable with 1.4305, and stainless steel 316 comparable with 1.4401 

Overlay
A Tappex Trisert steel threaded insert on white background

FOAMSERT® Screw-In Threaded Inserts for Wood and Foams 

A Tappex Foamsert threaded insert for screwing into foams and wood

FOAMSERT® threaded inserts are special self-cutting inserts for use in pre-drilled holes in foams and wood.  

  • Thread sizes: M2, M2.5, M3, M3.5, M4, M5, M6, and M8  
  • Model: with and without head  
  • Installation: screw-in  
  • Material: brass  

Overlay
A Tappex Foamsert threaded insert for screwing into foams and wood

MULTISERT® Press-In Threaded Inserts for Plastic

A Tappex Multisert brass threaded insert for press-in installation into thermoplastics

MULTISERT® threaded inserts are particularly well-suited for thermoplastic materials. They come with internal threads and a patented barb form, which ensures high pull-out performance.   

  • Thread sizes: M1.6, M2, M2.5, M3, M3.5, M4, M5, M6, M8, M10, and M12  
  • Model: with and without head  
  • Installation: press-fitting, ultrasound embedding, or heat insertion (local melting of the plastic) 
  • Material: brass     

Overlay
A Tappex Multisert brass threaded insert for press-in installation into thermoplastics

MICROBARB® Press-In Threaded Inserts for Plastic 

A Tappex Microbarb threaded insert ideal for use in thin-walled materials

MICROBARB® threaded inserts are a subgroup of the MULTISERT® inserts, with the same features but a shorter overall length. They are ideal for use in thin-walled materials.  

  • Thread sizes: M2, M2.5, M3, M4, M5, M6, M8, and M10  
  • Model: with head  
  • Installation: press-fitting  
  • Material: brass  

Overlay
A Tappex Microbarb threaded insert ideal for use in thin-walled materials

HIMOULD® Threaded Inserts for Insert Molding 

A Tappex Himould brass threaded insert for molded and cast components

HIMOULD® threaded inserts made from brass are used in molded and cast components. Thanks to the thin walls, the HIMOULD® can be inserted directly into injection molds and overmolded. These inserts are extremely versatile and can be used for thermoplastic and thermoset molded parts.  

  • Thread sizes: M2, M2.5, M3, M3.5, M4, M5, M6, M8, M10, and M12  
  • Model: with through hole thread or stud hole thread  
  • Installation: molding-in  
  • Material: brass  

Overlay
A Tappex Himould brass threaded insert for molded and cast components

Threaded Insert Installation Tools

Various tools and devices for threaded inserts on a white background.

We also provide you with the right tools and equipment for the installation of threaded inserts. Find our comprehensive portfolio of tools in the eShop.

Overlay
Various tools and devices for threaded inserts on a white background.

Download More Information

Thumbnail for the Tappex Threaded Inserts Brochure

Tappex® Threaded Inserts Brochure

Find more information and technical details about Tappex® threaded inserts in our brochure.

1.3 MB | pdf
Different types of threaded inserts, including brass inserts, wire thread inserts and key-locking inserts.

Threaded Inserts

Threaded Inserts Overview

Find out more about threaded inserts at Bossard and get an overview of our brand portfolio.

Learn More