Fasteners for Trains and Railway Technology

Railway

 

The railway sector is characterized by a rising demand for reliability, speed and punctuality. To make trains faster and more economical, lightweight materials are used increasingly. In addition, short throughput times in production and lean maintenance of the trains and railway technology need to be ensured. This places some unique requirements on fasteners.

We understand these trends as well as the resulting challenges, and provide railway-specific fastening solutions that meet the highest safety and quality standards. In this way, we help our customers increase their efficiency and productivity.

 

Rail-specific Fasteners Sorted by Application in Rail Vehicle Construction

Supply Units in Rail Vehicles
Supply Units in Rail Vehicles

In this application, the comfort of the passengers as well as a fast accessibility for maintenance and inspection of the equipment are paramount. The connecting elements must, above all, be quickly replaceable, captive, reusable for assembly and disassembly, and suitable for easy and safe mounting.

Fastening elements for railway supply units include:

Railcar Body
Railcar Body

In this central application, structural stability and reliability are essential to guarantee passenger safety. We therefore recommend fasteners that are easy to assemble and disassemble, made of high-strength materials, with a high corrosion resistance and compliance with the high safety standards.

Fastening elements for the railcar body include:

Bogie in Rail Vehicles
Bogie in Rail Vehicles

The bogie plays a vital role in the train. Its main requirements are operating reliability, maintainability and traveling comfort through sufficient suspension and damping. Fasteners must, above all, be vibration-proof, corrosion resistant, resistant to extreme temperature changes, and able to maintain clamp force of assembly.

Fastening elements for the train bogie include:

Interior of Railcar Vehicles
Interior of Railcar Vehicles

Inside the train, the emphasis is on traveling comfort as well as safety for the passenger. Luggage racks, grab poles, seats and folding tables must also withstand daily stress. To satisfy these demands, we offer fasteners which can be used in various materials, are available in different color variations and meet high design and functionality needs as well as requirements for light construction.

Fastening elements for the train interior include:

Energy Supply of Railcar Vehicles
Energy Supply of Railcar Vehicles

Fasteners in this application must meet the highest safety demands. In addition to the security of the connection itself, fire protection is a key element here. Thus, the main requirements on the fastening solutions are corrosion and vibration resistance as well as fire protection. 

Fastening elements for the energy supply system in railway technology include:

 

 

For Railway-specific Fasteners, We Can Support You in the Following Areas

 

Find More Information about Bossard's Fastening Solutions for Trains and Railway Technology in our Brochure

Railway
Solutions for the railway sector

Smart solutions for the railway sector

Size: 1,3 MB Format: PDF Download