Aluminium alloys

Description

EN 485 / 754

Description

DIN

AA no.

standard

Properties

EN AW-1050 A

AI99,5

1,050 A

This alloy offers good corrosion resistance and high electrical conductivity.

EN AW-5251

AIMg2

5251

Shows greater strength than AI99,5 and good corrosion resistance.

EN AW-5052

AIMg2,5

5052

Both alloys offer medium strength with good corrosion resistance, even against sea water

EN AW-5754

AIMg3

5754

EN AW-5,154 A

AIMg3,5

5,154 A

The aluminum alloy has the same properties as AIMg3 but with greater strength.

EN AW-5019

AIMg5

5019 A / 5056

EN AW-5019 has great strength and high corrosion resistance, even against sea water. However, it is prone to intercrystalline and stress corrosion under unfavorable conditions.

EN AW-2024

AICu4Mg1

2024

Thanks to its great strength this alloy can be used for heavy-duty components. It has reasonable corrosion resistance.

EN AW-7075

AlZnMg5,5Cu

7075

This alloy has great strength and medium corrosion resistance

EN AW-6262

AlMg1SiPb

6262

This alloy has great strength and good corrosion resistance