Elematic® - Cable clamps for round cables

BN 22595
Overlay

1

/2

Elematic® - Cable clamps for round cables

BN 22595
Brand
Elematic®
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2
  • Adhesive based on rubber

Assembly

For a correct application of the adhesive bases, the surfaces must be thoroughly cleaned and degreased with solvent (alcohol or other cleaning product).

Variants