TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap

BN 51045
Product image of TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
  1. Product image of TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
  2. Technical drawing with dimensions of TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
  3. Assembly illustration for TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
Overlay

1

/3
Product image of TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
  • Product image of TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
  • Technical drawing with dimensions of TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap
  • Assembly illustration for TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap

TOX Thermo Proof Mini - Mounting system with Iso Spacer, threaded rods, installation threaded, Barracuda expansion wall plugs, Flexi Cap

BN 51045
Drive
Hexalobular socket
Brand
TOX
Brandtype
Thermo Proof Mini
Material
Nylon

Description

Product features

  • Threaded rods: steel zinc plated
  • Variable connection options (M10 external thread, M6 internal thread or screws with Ø 3–5 mm)

Product information, approval: www.tox.en/Information-facts

Assembly

Scope of Supply

2 x Iso Spacer

2 x Threaded rods

2 x Installation threaded M6/M10

2 x Barracuda expansion wall plugs 14/70 mm

2 x Barracuda expansion wall plugs 5/25 mm

2 x Flexi Cap M10

Variants