Assortment box with ferrules, round insulated single ferrules Standard 2F

BN 22553
Overlay

1

/2

Assortment box with ferrules, round insulated single ferrules Standard 2F

BN 22553
Material
Copper
Surface
tin-plated
Version
Standard 2F

Description

Product features

  • Insertion funnel is made of polypropylene

  • Heat resistant: up to +105 °C

Scope of Supply

Quantity / Wire range mm2 / L / Color

Code 9032145

50 / 0,5 / 8 / white

100 / 0,75 / 8 / blue

100 / 1 / 8 / red

100 / 1,5 / 8 / black

50 / 2,5 / 8 / gray

Code 9032146

50 / 4 / 10 / orange

20 / 6 / 12 / green

20 / 10 / 12 / brown

10 / 16 / 12 / white

Variants