HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange

BN 31658
Product image of HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange
  1. Product image of HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange
  2. Technical drawing with dimensions of HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange
Overlay

1

/2
Product image of HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange
  • Product image of HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange
  • Technical drawing with dimensions of HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange

HALDER EH 22380. - Ball lock pins self locking, with elastic grip Handle: gray / orange

BN 31658
Brandtype
EH 22380.
Brand
HALDER
Material
Stainless steel
Material number
1.4542
Material execution
precipitation-hardened
Design
Handle: gray / orange

Description

Product features

  • Handle: Thermoplastic PBT/TPE

Variants

CAD