Description
Product features
- Cutting force 15 kN
- Cutting time 8 s to 10 s (depending on material thickness)
- Battery voltage 18 V
- Battery capacity 1,5 Ah, Li-Ion (27 Wh)
- Battery charging time approx. 15 min.
- Ambient temperature -10 °C ... +40 °C
- All data can be easily read via Bluetooth
- Open head, rotatable
- Slim cutting head – ideal when space is critical
- Simple and safe: one-button operating concept for controlling all tool functions
- Effortless working due to balanced centre of gravity
- LED for work area illumination
- Simple and safe: automatic retraction when operation is complete
- Manual retract stop (MRS) for efficient operations
- Always ready-to-use thanks to battery charge and service display
- All tool data in view thanks to display and Klauke Link® app
- Suitable for Fine and superfine stranded copper cables
Product information, operating manual/safety data sheet, approval: www.klauke.com
Safety Instructions
UN number
UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)
Transportation and storage
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Scope of Supply
1 Battery powered hydraulic universal tool
1 Battery RAL1 18 V / 1,5 Ah, Li-Ion (27 Wh)
1 Charger LGL1 for 18 V Li-Ion batteries, 230 V
1 Hard plastic carrying case KK50NG
1 Operating manual