Rivdom® eBZ 1 - Battery-Powered Blind Rivet Tool fully equipped

BN 56195
Overlay

1

/2

Rivdom® eBZ 1 - Battery-Powered Blind Rivet Tool fully equipped

BN 56195
Brand
Rivdom®
Brandtype
eBZ 1
Material
Multiple Materials
UN number
Product application features

Description

Product features

  • For rivet-Ø: 2,4 - 5
  • Weight (incl. battery): 1,6 kg
  • Pulling force: 10 kN
  • Stroke: 25 mm
  • 2 Batteries: 20 V / 2 Ah Li-Ion
  • Charging time: < 30 min

Safety Instructions

UN number

UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)

Scope of Supply

Nose pieces 2,4-5

2 Batteries Li-Ion 20V / 2 Ah

RivdomPLUS quick-charger

Carry case

Variants