Rivdom eBZ 2 - Battery powered blind rivet tool fully equipped

BN 56002
Overlay

1

/2

Rivdom eBZ 2 - Battery powered blind rivet tool fully equipped

BN 56002
Brand
Rivdom
Brandtype
eBZ 2
Material
Multiple Materials
UN number

Description

Product features

  • For rivet-Ø: 4,8 - 6,4

  • Weight (incl. battery): 2 kg

  • Pulling force: 20000 N

  • Stroke: 30 mm

  • 2 Batteries: 20 V / 2 Ah Li-Ion

  • Charging time: < 30 min

Safety Instructions

UN number

UN-3481 Lithium-ion batteries contained in equipment or lithium-ion batteries packed with equipment (including lithium-ion polymer batteries)

Scope of Supply

Nose pieces 4,8 - 6,4

2 Batteries Li-Ion 20V / 2 Ah

RivdomPLUS quick-charger

Carry case

Variants