Huck® Range Force™ - Battery powered blind rivet tool in plastic carry case

BN 29979
Overlay

1

/2

Huck® Range Force™ - Battery powered blind rivet tool in plastic carry case

BN 29979
Brand
Huck®
Brandtype
Range Force™
Material
Multiple Materials
UN number

Description

Product features

  • For blind rivets and lockbolts Ø: 4,8-6,4

  • Weight: 2,5 kg incl. 5,0 Ah battery

  • Stroke: 30 mm

  • Pulling force: adjustable up to 20 kN

  • Recharge time: approx. 45 minutes

  • Installations per charge: approx. 1500-2500 6,4 rivets or 500-1000 lockbolts

  • Battery tool with electronically adjustable pull force control

  • High pull force (adjustable) & long stroke length for ultimate versatility

  • Can install the complete Huck range of structural & non-structural rivets (up to 6,4 mm) as well as lockbolts (up to 6,4 BobTail® / MagnaGrip®)

  • Cross-compatibility with Huck noses and Makita 18 V batteries

Safety Instructions

UN number

UN-3481 Lithium-ion batteries contained in equipment or lithium-ion batteries packed with equipment (including lithium-ion polymer batteries)

Scope of Supply

1 Battery-Powered Blind Rivet Tool

2 Batteries Li-Ion 18 V / 5,0 Ah

1 Charger

1 Case

Variants