bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm

BN 26008
Product image of bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
  1. Product image of bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
  2. Technical drawing with dimensions of bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
  3. Assembly illustration for bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
Overlay

1

/3
Product image of bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
  • Product image of bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
  • Technical drawing with dimensions of bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm
  • Assembly illustration for bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm

bigHead® SM1/B32 - Fastener with threaded stud square head 32 x 32 mm

BN 26008
Headform
Square
Brand
bigHead®
Brandtype
SM1/B32
Material
Stainless steel
Material type
(AISI 316)

Description

Product features

Technical information: Download (PDF)

Assembly

Variants

CAD