Ex-blanking plugs

BN 22306
Overlay

1

/2

Ex-blanking plugs

BN 22306
Material
Polyamide
Material execution
PA 6
Color
red
Notes on use

Description

Product features

  • Application only in Ex-cable glands of following series: GHG9601955R00zz, GHG9601955R01zz, GHG9601955R005z, GHG9601956R00zz

  • For secure sealing of Ex cable glands into which no cables are installed.

  • Group (zone): II 2 G (1, 2) / II 2 D (21, 22)

  • Marking: Ex e IIC Gb / Ex tb IIIC Db

  • Temperature range: -55 °C ... +70 °C

  • Protection grade: IP66

Additional information

Test standard: EN IEC 60079-0:2018, IEC 60079-0:2017 / EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1 / EN 60079-31:2014, IEC 60079-31:2013

EC-Type certificate: PTB 14 ATEX 1015 X

IECEx certificate: IECEx PTB 14.0027X

Variants