Description
Product features
Dome nut: brass CuZn39Pb3, nickel plated
Dust cap: polyethylene PE-LD
Lamellar insert: polyamide PA 6
Sealing ring: polychloroprene-Nitrile rubber CR/NBR
Gland body: brass CuZn39Pb3, nickel plated
O-ring: Nitrile rubber NBR
Contact spring: stainless steel 1.4310
Connecting thread: metric, as per EN 60423
Conical anti-twist-protection, for cables with shielding, wide sealing and clamping range
Equipment group: II
Category/Zone: 2G, 2D / 1, 2, 21, 22
Type of protection: Ex eb IIC Gb, Ex tb IIIC Db
Cable installation: fixed
Temperature range: -40 °C ... +85 °C
Protection range: IP66 / IP68 - 10 bar (30 min.)
Additional information
Test standard: EN IEC 60079-0:2018, IEC 60079-0:2017, EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1, EN 60079-31:2014, IEC 60079-31:2013
EU-Type certificate: BVS 17 ATEX E 118 X
IECEx-Cerificate: IECEx BVS 17.0101X