FASTEKS® FCG EMC3 L - EMC-cable gland with metric thread and 360° copper-beryllium contact spring long

BN 23168
Overlay

1

/2

FASTEKS® FCG EMC3 L - EMC-cable gland with metric thread and 360° copper-beryllium contact spring long

BN 23168
Brand
FASTEKS®
Brandtype
FCG EMC3 L
Material
Brass
Surface
nickel plated
Version
long
Notes on use

Description

Product features

  • Sealing insert: Chloroprene HB

  • Clamping insert: Polyamide 6 V-2

  • Strain relief: according to EN62444

  • Ring: Brass nickel plated

  • O-Ring: NBR HB

  • Temperature range: -40°C ... +100°C (dynamic)

  • Temperature range: up to +150 °C (static, short term)

  • Protection grade: IP66 / IP68 / IP69K

Variants