JACOB® FAVORIT - Cable glands with metric thread and strain relief clamp with bending protection

BN 22023
Overlay

1

/2

JACOB® FAVORIT - Cable glands with metric thread and strain relief clamp with bending protection

BN 22023
Brand
JACOB®
Brandtype
FAVORIT
Material
Brass
Surface
nickel plated

Description

Product features

  • Pressure screw: brass CuZn39Pb3, nickel-plated

  • Strain relief clamp: brass, nickel-plated

  • Bolts: stainless steel

  • Washers: steel, zinc-plated

  • Sealing ring: SBR/NBR, multiple perforation

  • Gland body: brass CuZn39Pb3, nickel-plated

  • Connecting thread: metric, as per EN 60423

  • Increased anchorage and bending protection

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: IP54

Variants

CAD