Description
Product features
Dome nut: brass CuZn39Pb3, nickel-plated
Lamellar insert: polyamide PA 6 V-2
Sealing ring: polychloroprene-Nitrile rubber CR/NBR
Gland body: brass CuZn39Pb3, nickel-plated
O-ring: Nitrile rubber NBR
Connecting thread: metric, as per EN 60423
For cables with shielding, integrated anchorage, protecting against twisting, wide sealing and clamping range
Temperature range: -20 °C ... +100 °C (dynamic)
Temperature range: -40 °C ... +100 °C (static, short term)
Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)
Additional information
Test standard: EN 62444 / UL 514B
VDE licence: 40020901
UL/CSA-File: E140310
DNV-GL certificate: TAE0000386