JACOB® PERFECT - EMC-cable glands with metric thread standard

BN 23013
Overlay

1

/3

JACOB® PERFECT - EMC-cable glands with metric thread standard

BN 23013
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Material execution
lead-free
Surface
nickel plated
Version
standard
Notes on use

Description

Product features

  • Dome nut: brass lead-free CuZn21Si3P, nickel-plated

  • Lamellar insert: polyamide PA 6 V-2

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: brass lead-free CuZn21Si3P, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • For cables with shielding

  • Integrated anchorage

  • Protection against twisting

  • Wide sealing and clamping range

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C (static, short term)

  • Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)

  • The material brass lead-free (lead content < 0.1%) complies with the RoHS directive

For more information on the subject of lead free brass

Visit our brand page

Additional information

Test standard: EN 62444 / UL 514B

VDE licence: 40020901

UL/CSA-File: E140310

Assembly

Variants

CAD