JACOB® WADI one - Cable glands with metric thread

BN 22348
Overlay

1

/2

JACOB® WADI one - Cable glands with metric thread

BN 22348
Brand
JACOB®
Brandtype
WADI one
Material
Stainless steel
Material type
1.4404
Notes on use

Description

Product features

  • Dome nut: stainless steel 1.4404 / AISI 316L

  • Sealing ring: TPE/TPS

  • Gland body: stainless steel 1.4404 / AISI 316L

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • Large-area sealing protects the cable

  • Integrated anchorage with high retention

  • Wide sealing and clamping range

  • The inner sealing ring can be removed easly for larger cables

  • Material of the sealing insert fulfills UL 94 HB

  • Very high UV, ozone and weather resistance

  • Temperature range: -40 °C ... +100 °C (dynamic)

  • Protection grade: IP66 / IP68 - 15 bar (30 min.) / IP69

Additional information

Test standard: EN 62444

VDE licence: 40050445

DNV-GL certificate: TAE00003VR

Variants

CAD