JACOB® - Reductions knurled for metric thread on metric thread

BN 22038
Overlay

1

/2

JACOB® - Reductions knurled for metric thread on metric thread

BN 22038
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Reduction: brass CuZn39Pb3, nickel-plated

  • External thread: metric, as per EN 60423

  • Internal thread: metric, as per EN 60423

  • Reduction of threaded or clearance holes to smaller thread sizes

  • Temperature range: -60 °C ... +200 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD