JACOB® - Adapters hexagonal for Pg thread on metric thread

BN 22044
Product image of JACOB® - Adapters hexagonal for Pg thread on metric thread
  1. Product image of JACOB® - Adapters hexagonal for Pg thread on metric thread
  2. Technical drawing with dimensions of JACOB® - Adapters hexagonal for Pg thread on metric thread
Overlay

1

/2
Product image of JACOB® - Adapters hexagonal for Pg thread on metric thread
  • Product image of JACOB® - Adapters hexagonal for Pg thread on metric thread
  • Technical drawing with dimensions of JACOB® - Adapters hexagonal for Pg thread on metric thread

JACOB® - Adapters hexagonal for Pg thread on metric thread

BN 22044
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Adapter: brass CuZn39Pb3, nickel-plated
  • External thread: Pg, as per DIN 40430
  • Internal thread: metric, as per EN 60423
  • Adapter from Pg to metric threaded holes
  • Temperature range: -60 °C ... +200 °C
  • Protection grade: dependent on the combination with other components

Variants

CAD