JACOB® - Hex nuts with metric thread

BN 22059
Overlay

1

/2

JACOB® - Hex nuts with metric thread

BN 22059
Brand
JACOB®
Material
Stainless steel
Material type
1.4305
Notes on use

Description

Product features

  • Internal thread: metric, as per EN 60423

  • For secure tightening of cable glands and accessories

  • Temperature range: -60 °C ... +200 °C

Additional information

DNV-GL certificate: TAE0000386

Variants

CAD