JACOB® - Screw plugs with metric thread and o-ring

BN 23036
Overlay

1

/2

JACOB® - Screw plugs with metric thread and o-ring

BN 23036
Brand
JACOB®
Material
Brass
Material execution
lead-free
Surface
nickel plated
Notes on use

Description

Product features

  • Screw plug: brass lead-free CuZn21Si3P, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • For secure sealing of unused threaded or clearance hole

  • Temperature range: -40 °C ... +100 °C

  • Protection grade: IP66 / IP68 - 5 bar, type 4X

For more information on the subject of lead free brass

Visit our brand page

Additional information

Test standard: UL 514B

UL/CSA-File: E140310

Variants

CAD