JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection

BN 22219
Product image of JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection
  1. Product image of JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection
  2. Technical drawing with dimensions of JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection
Overlay

1

/2
Product image of JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection
  • Product image of JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection
  • Technical drawing with dimensions of JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection

JACOB® KRALLEN - Cable glands with Pg thread and clamping cage for anchorage with bending protection

BN 22219
Brand
JACOB®
Brandtype
KRALLEN
Material
Polyamide
Material type
PA 6
Color
light gray RAL 7035

Description

Product features

  • Pressure screw: polyamide PA 6 GF30
  • Clamping cage: polyoxymethylene POM
  • Sealing ring: SBR/NBR
  • Gland body: polyamide PA 6 GF30
  • Connecting thread: Pg, as per DIN 40430
  • With clamping cage for achorage, bending protection
  • Temperature range: -30 °C ... +90 °C
  • Protection grade: IP65

Variants