JACOB® PERFECT - Cable glands with Pg thread standard

BN 22150
Overlay

1

/2

JACOB® PERFECT - Cable glands with Pg thread standard

BN 22150
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated
Design
standard

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: Pg, as per DIN 40430
  • Integrated anchorage, protection against twisting, wide sealing and clamping range, easy-to-install
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Protection grade: IP68 - 5 bar

Variants

CAD