JACOB® - Hex nuts with pipe thread

BN 22186
Overlay

1

/2

JACOB® - Hex nuts with pipe thread

BN 22186
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Hexagonal locknut: brass CuZn39Pb3, nickel-plated

  • Internal thread: pipe thread as per DIN ISO 228

  • For secure tightening of cable glands and accessories

  • Temperature range: -60 °C ... +200 °C

Variants

CAD