JACOB® - Screw plugs with Pg thread

BN 22189
Overlay

1

/2

JACOB® - Screw plugs with Pg thread

BN 22189
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Screw plug: brass CuZn39Pb3, nickel-plated

  • Connecting thread: Pg, as per DIN 40430

  • For secure sealing of unused threaded or clearance hole

  • Temperature range: -60 °C ... +200 °C

  • Protection grade: IP54

Variants

CAD