JACOB® - Reductions hexagonal for Pg thread on Pg thread, with o-ring

BN 22192
Overlay

1

/2

JACOB® - Reductions hexagonal for Pg thread on Pg thread, with o-ring

BN 22192
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Reduction: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • External thread: Pg, as per DIN 40430

  • Internal thread: Pg, as per DIN 40430

  • Reduction of threaded or clearance holes to smaller thread size

  • Temperature range: -40 °C ... +100 °C

  • Protection grade: max. IP68, dependent on the combination with other components

Variants

CAD