JACOB® - Hex nuts with Pg thread

BN 22229
Product image of JACOB® - Hex nuts with Pg thread
  1. Product image of JACOB® - Hex nuts with Pg thread
  2. Technical drawing with dimensions of JACOB® - Hex nuts with Pg thread
Overlay

1

/2
Product image of JACOB® - Hex nuts with Pg thread
  • Product image of JACOB® - Hex nuts with Pg thread
  • Technical drawing with dimensions of JACOB® - Hex nuts with Pg thread

JACOB® - Hex nuts with Pg thread

BN 22229
Brand
JACOB®
Material
Polyamide
Material type
PA 6

Description

Product features

  • Hexagonal locknut: polyamide PA 6 GF30
  • Internal thread: Pg, as per DIN 40430
  • For secure tightening of cable glands and accessories
  • Temperature range: -40 °C ... +100 °C

Variants

CAD