ABB Ty-Rap® - Cable ties releasable with barb stainless steel A4

BN 22828
Overlay

1

/2

ABB Ty-Rap® - Cable ties releasable with barb stainless steel A4

BN 22828
Brand
ABB
Material
Polyamide
Material execution
PA 6.6
Color
natural
CC7F54F1-2B11-4ED5-B326-1015BDE961BF
Ty-Rap®

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free
  • For temporary bundling, especially during control box wiring

Variants