Elematic® - Cable ties releasable All-plastic

BN 22321
Product image of Elematic® - Cable ties releasable All-plastic
  1. Product image of Elematic® - Cable ties releasable All-plastic
  2. Technical drawing with dimensions of Elematic® - Cable ties releasable All-plastic
Overlay

1

/2
Product image of Elematic® - Cable ties releasable All-plastic
  • Product image of Elematic® - Cable ties releasable All-plastic
  • Technical drawing with dimensions of Elematic® - Cable ties releasable All-plastic

Elematic® - Cable ties releasable All-plastic

BN 22321
Brand
Elematic®
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • UV stability: good
  • Operating temperature range: -40 °C / +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free
  • For temporary bundling, especially during control box wiring

Variants