Panduit® Pan-Ty® - Wing push mount cable ties weather resistant

BN 20252
Overlay

1

/2

Panduit® Pan-Ty® - Wing push mount cable ties weather resistant

BN 20252
Version
weather resistant
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Material execution
PA 6.6
Color
black
Notes on use

Description

Product features

  • Weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C ... +85 °C
  • Material flammability rating: UL94V-2

Additional information

Test standard: EN 45545-2 HL1 for R22 requirement, HL2 for R23 and R24 requirement UL-file nº E56854

Variants

CAD