FASTEKS® KLIPKO R - Cage nuts

BN 38358
Overlay

1

/2

FASTEKS® KLIPKO R - Cage nuts

BN 38358
Brand
FASTEKS®
Brandtype
KLIPKO R
Material
Steel
Surface
zinc plated blue

Description

Product features

  • Cage: stainless steel A2

  • Nuts: steel zinc plated

  • ISO 4042/Zn7/An/T0

Functional Principle

Slit width must be reduced by approx 0,3 mm when using in long holes

Variants

CAD