FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab

BN 38359
Product image of FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
  1. Product image of FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
  2. Technical drawing with dimensions of FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
  3. Assembly illustration for FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
Overlay

1

/3
Product image of FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
  • Product image of FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
  • Technical drawing with dimensions of FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab
  • Assembly illustration for FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab

FASTEKS® KLIPKO ZI - Cage nuts Form A, with right-angled tab

BN 38359
Brand
FASTEKS®
Brandtype
KLIPKO ZI
Material
Steel
Surface
zinc plated blue

Description

Product features

  • Cage: spring steel zinc clear plated
  • ISO 4042/Zn7/An/T0
  • Nuts: steel zinc plated
  • ISO 4042/Zn7/An/T0

Assembly

Functional Principle

Slit width must be reduced by approx 0,3 mm when using in long holes

Variants

CAD